700-RTC Industrial Solid State Timing Relay, No Potentiometer, Adjustable Time Solid State Timing Relay, Open, 120V DC, 110/120V AC 50/60HZ, 0 N.O - 0 N.C, 1 N.O - 1 N.C,
| NOTE | |
|---|---|
| Please Note: | Not all valid part numbers are loaded in to the RAISE system |
| Hazardous Location Product Required? | Yes |
| Ratings | Class I Div 2 |
| Certifications |
|
| CONTROL RELAY DATA | |
| Type of Timer | Adjustable Time Solid State Timing Relay |
| Instantaneous Contacts | 0 N.O - 0 N.C |
| Timed Contacts | 1 N.O - 1 N.C |
| Type of Enclosure | Open |
| Voltage and Frequency | 120V DC, 110/120V AC 50/60HZ |