700-RTC Industrial Solid State Timing Relay, No Potentiometer, Fixed Time Solid State Timing Relay, , 120V DC, 110/120V AC 50/60HZ, 1 N.O - 1 N.C, 0 N.O - 0 N.C, 5 Seconds - OFF delay
| NOTE | |
|---|---|
| Please Note: | Not all valid part numbers are loaded in to the RAISE system |
| Hazardous Location Product Required? | Yes |
| Ratings | Class I Div 2 |
| Certifications |
|
| CONTROL RELAY DATA | |
| Type of Timer | Fixed Time Solid State Timing Relay |
| Operating Mode | Seconds - OFF delay |
| Timed Contacts | 1 N.O - 1 N.C |
| Instantaneous Contacts | 0 N.O - 0 N.C |
| Fixed Timing Range | 5 Seconds |
| Voltage and Frequency | 120V DC, 110/120V AC 50/60HZ |