
MCS-CF Control Relay, 2 N.O. / 2 N.C., 200-220V 50Hz / 208-240V 60Hz
| CONTROL RELAY DATA | |
|---|---|
| Relay Coil Voltage | 4-Pole AC Coil Voltage |
| Terminal Type | Screw Terminals |
| Contact Type | Master Contacts |
| Contact Configuration | 2 N.O. 2 N.C. |
| Control Voltage | 208-240V 60Hz |