700-HT General Purpose Tube Base Timing Relay, On Delay Timer ,2.4 Hours, DPDT ,120V AC/DC
CONTROL RELAY DATA | |
---|---|
Timing Fixed Mode | Fixed Timer |
Timing Mode | On Delay Timer |
Timing Units | Hours |
Fixed Timing Range | 2.4 Units_Attr.Selection.Desc |
Contact Configuration | DPDT Contact Arrangement |
Coil Voltage | 120V AC/DC |