700-RTC Industrial Solid State Timing Relay, No Potentiometer, Fixed Time Solid State Timing Relay, , 120V DC, 110/120V AC 50/60HZ, 2 N.O - 0 N.C, 2 N.O - 0 N.C, 1 Seconds - ON delay
NOTE | |
---|---|
Please Note: | Not all valid part numbers are loaded in to the RAISE system |
Hazardous Location | Yes |
Ratings | Class I Div 2 |
Certifications |
|
CONTROL RELAY DATA | |
Type of Timer | Fixed Time Solid State Timing Relay |
Operating Mode | Seconds - ON delay |
Timed Contacts | 2 N.O - 0 N.C |
Instantaneous Contacts | 2 N.O - 0 N.C |
Fixed Timing Range | 1 Seconds |
Voltage and Frequency | 120V DC, 110/120V AC 50/60HZ |