
Components for: 700DC-PH300DZ2 NEMA Heavy-Duty Industrial Relay , 3 N.O. Contacts, 35 Amp AC Contact Rating, 230-250V DC, Open Type DIN Rail Mount
| ASSEMBLY | |
|---|---|
| Assembly? | User Assembled (List of Kitted Components) |
| CONTROL RELAY DATA | |
| AC or DC Control Voltage? | DC Control Voltage |
| Contact Current Rating | 35 A |
| Contact Configuration | 3 N.O. |
| Mounting Type | Open Type DIN Rail Mount |
| Coil Voltage | 230-250V DC |
| ENCLOSURE DATA | |
| Enclosure Type | Open Style Device |