
700-R Sealed Contact Industrial Control Relay, 4 N.O. / 2 N.C., 24V DC
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| CONTROL RELAY DATA | |
| Bulletin Number | Bulletin 700DC-R (DC Coil) |
| Relay Type | Standard Electrically Held Relay |
| Contact Configuration | 4 N.O. / 2 N.C. |
| Enclosure Type | No Enclosure |
| Coil Voltage | 24V DC |