Safety Control Relay, 8 Pole, 3 N.O. / 1 N.C. Base, 0 N.O. / 4 N.C. Auxiliary, Bifuracated Contact, 380V 60Hz
SAFETY CONTROL RELAY DATA | |
---|---|
Base Contact Configuration | 3 N.O. / 1 N.C. |
Base Contact Type | Standard Contact |
Front Auxiliary Contact Configuration | 0 N.O. / 4 N.C. |
Front Auxiliary Contact Type | Bifuracated Contact |
Coil Voltage | 380V 60Hz |