
Safety Control Relay, 8 Pole, 3 N.O. / 1 N.C. Base, 3 N.O. / 1 N.C. Auxiliary, Bifuracated Contact, 220-230V 50Hz
| SAFETY CONTROL RELAY DATA | |
|---|---|
| Base Contact Configuration | 3 N.O. / 1 N.C. |
| Base Contact Type | Standard Contact |
| Front Auxiliary Contact Configuration | 3 N.O. / 1 N.C. |
| Front Auxiliary Contact Type | Bifuracated Contact |
| Coil Voltage | 220-230V 50Hz |