
700S-P and 700S-DCP Safety Control Relay, 10A, Open Type Relay Rail Mount, , 8 Pole, 6 N.O. / 2 N.C., 230-250V DC
| SAFETY CONTROL RELAY DATA | |
|---|---|
| Bulletin Number | Bulletin 700S-DCP |
| Amp Rating | 10A |
| Contact Configuration | 6 N.O. / 2 N.C. |
| Input/Control Voltage | 230-250V DC |
| MOUNTING DATA | |
| Mounting Type | Open Type Relay Rail Mount |