
700S-P and 700S-DCP Safety Control Relay, 20A, Open Type DIN Rail Mount, , 4 Pole, 2 N.O. / 2 N.C., 24V DC
| SAFETY CONTROL RELAY DATA | |
|---|---|
| Bulletin Number | Bulletin 700S-DCP |
| Amp Rating | 20A |
| Contact Configuration | 2 N.O. / 2 N.C. |
| Input/Control Voltage | 24V DC |
| MOUNTING DATA | |
| Mounting Type | Open Type DIN Rail Mount |