
700S-P and 700S-DCP Safety Control Relay, 10A, Open Type DIN Rail Mount, , 4 Pole, 3 N.O. / 1 N.C., 575-600V 60Hz
| SAFETY CONTROL RELAY DATA | |
|---|---|
| Bulletin Number | Bulletin 700S-P |
| Amp Rating | 10A |
| Contact Configuration | 3 N.O. / 1 N.C. |
| Input/Control Voltage | 575-600V 60Hz |
| MOUNTING DATA | |
| Mounting Type | Open Type DIN Rail Mount |