Available from RCC, 800F Enclosed E-Stop Station, Standard, Plastic, Metric, AC Micro, 5 Pins, Twist-to-Release 40mm, Non-Illuminated, 2 N.C. - Low Voltage
| Note | |
|---|---|
| Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
| SELECTION TYPE | |
| Factory or User Assembled? | Factory Assembled |
| E-STOP STATION DATA | |
| Product Type | Standard, Plastic |
| Knockout Style | Metric |
| Quick Connect | AC Micro |
| Number Of Pins | 5 Pins |
| Operator Type | Twist-to-Release 40mm |
| Illumination Voltage | Non-Illuminated |
| Contact Configuration | 2 N.C. - Low Voltage |