800F Enclosures & Assembled Stations, 1 Hole Enclosure, Yellow Plastic, Knockout Type- PG , Red 90mm Momentary , Non-Illuminated , 1 N.O. / 1 N.C.
| Note | |
|---|---|
| Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
| Device | |
| Device | Assembled Stations |
| SELECTION TYPE | |
| Factory or User Assembled? | Factory Assembled |
| ENCLOSURE DATA | |
| Enclosure Type | Yellow Plastic |
| Number of Holes | 1 Hole |
| Knockout Style | PG |
| Operator Type | Red 90mm Momentary |
| Illumination Voltage | Non-Illuminated |
| Contact Configuration | 1 N.O. / 1 N.C. |