Caps, Lens and DiffusersPilot Light, Illuminated, Standard, Diffuser OnlyDiffuser OnlyCustom Text
| MODEL DATA | |
|---|---|
| Operator Type | Pilot light |
| Illumination | Illuminated |
| Style | Standard |
| Color | Diffuser Only |
| LEGEND DATA | |
| Legend Type | Ink Jet Printed |
| Legend Language | Custom Text/Symbol |
| Text/Symbol | Custom Text |
| Font Size | Standard |