Caps, Lens and DiffusersMulti-Function Extended, Non-Illum, Position CBlackARROW -45°-UP-LEFT
| MODEL DATA | |
|---|---|
| Operator Type | Multi-Function Extended |
| Illumination | Non-Illuminated |
| Position | Position C |
| Color | Black |
| LEGEND DATA | |
| Legend Type | Ink Jet Printed |
| Legend Language | Standard Symbols |
| Text/Symbol | ARROW -45°-UP-LEFT |