Caps, Lens and DiffusersMulti-Function Flush, Non-Illum, Position AWhiteCustom Text
| MODEL DATA | |
|---|---|
| Operator Type | Multi-Function Flush |
| Illumination | Non-Illuminated |
| Position | Position A |
| Color | White |
| LEGEND DATA | |
| Legend Type | Ink Jet Printed |
| Legend Language | Custom Text/Symbol |
| Text/Symbol | Custom Text |
| Font Size | Standard |