| PENDANT DATA | |
|---|---|
| Product Selection | Assembled Two-Hole Pendant Stations |
| Number of Holes | No Holes |
| Connector | Pre-Wired Pendant Station |
| Color | No Color |
| First Push Button | Black flush (no text) with 1 N.O. contact |
| Second Operator | Black flush (no text) with 1 N.O. contact |