| BACK OF PANEL DATA | |
|---|---|
| Part Numbers | Composite |
| LATCH DATA | |
| Mounting Style | Plastic Latch Mount |
| POWER MODULE DATA | |
| Power Module Type | Incandescent Module |
| Voltage | No Bulb |
| Lamp Type | Incandescent |
| Packaging | Standard Pack |
| CONTACT BLOCK DATA | |
| Termination Style | No Contact Blocks/ Latch Only |
| Contact Block Type | No Contact Blocks / Latch Only |
| Contact Blocks | No Contact Blocks / Latch Only |