800F Assembled Stations with DeviceNet, Vertical, 4-hole/with legend frames, Pos 1:Pilot Light, Pos 1:Illum Flush, Pos 1:Illum Ext, Pos 1:Illum 2-Pos PP,
Note | |
---|---|
Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
ASSEMBLED STATION SELECTIONS | |
Mounting Orientation | Vertical |
Enclosure Style | 4-hole |
OPERATOR - POSITION 1 | |
Operator Type | Pilot Light (Diffused) |
Color/Text | Clear |
OPERATOR - POSITION 2 | |
Operator Type | Illuminated Flush Button |
Color/Text | Green |
OPERATOR - POSITION 3 | |
Operator Type | Illuminated Extended Button |
Color/Text | Red |
OPERATOR - POSITION 4 | |
Operator Type | Illuminated 2-Position Push Pull |
Color/Text | Red |
ADDITIONAL INFORMATION | |
Note: | Legend frame provided is 800F-120; Legend insert needs to be ordered separately |