800F Assembled Stations with DeviceNet, Vertical, 4-hole/no legend frames, Pos 1:Illum Flush, Pos 1:Illum Flush, Pos 1:Illum Flush, Pos 1:Illum 2-Pos Maint Sel,
| Note | |
|---|---|
| Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
| ASSEMBLED STATION SELECTIONS | |
| Mounting Orientation | Vertical |
| Enclosure Style | 4-hole |
| OPERATOR - POSITION 1 | |
| Operator Type | Illuminated Flush Button |
| Color/Text | Green |
| OPERATOR - POSITION 2 | |
| Operator Type | Illuminated Flush Button |
| Color/Text | Red |
| OPERATOR - POSITION 3 | |
| Operator Type | Illuminated Flush Button |
| Color/Text | Yellow |
| OPERATOR - POSITION 4 | |
| Operator Type | Illuminated 2-Position Maintained Selector Switch |
| Color/Text | Blue |