800F Push Button - Plastic Monolithic, Flush, Red, REVERSE, Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/13, IP66) Direct Wire Monolithic |
| Operator Type | Flush |
| Color Cap | Red |
| Legend Text | REVERSE |
| Contact Block(s) Termination Style | Screw Contact Block |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Contact Module (Click on image to enlarge diagram) | (1) N.O. contact |