800F Non-Illuminated Mushroom Operators, Twist to Release, 40mm, Round Plastic (Type 4/13, IP66) Direct Wire Monolithic, Green, , Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/13, IP66) Direct Wire Monolithic |
| Operator Type | Twist to Release, 40mm |
| Color Cap | Green |
| Termination Style | Screw |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Contact Block Selection |
| Contact Module | (1) N.O. - (1) N.C. contact |