800F 3 Position Key Selector Switch - Metal, Spring Return from Both, Center Key Removal, Key Code 455 Standard Pack (Qty. 1)
| KEY SELECTOR DATA | |
|---|---|
| Operator Construction | Round Metal (Type 4/13, IP66) |
| Operator Type | Key Operated with Ejecting Key |
| Operator Function | Spring Return from Both, 3 Position |
| Key Removal | Center |
| Key Lock | 455 |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Back Of Panel Option | Metal Latch, Screw Terminal, 2 N.O. - 3 N.C. |