800F 2 Position Key Selector Switch - Metal, Maintained, Left Key Removal, Key Code 3825 (Standard), 4 N.O. Contact Block(s) Standard Pack (Qty. 1)
KEY SELECTOR DATA | |
---|---|
Operator Construction | Round Metal (Type 4/13, IP66) |
Operator Type | Key Selector |
Operator Function | Maintained, 2 Position |
Key Removal | Left |
Key Lock | 3825 (Standard) |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Mounting Style | Plastic Latch Mount |
Part Numbers | Composite |
Target Table Selections | Cam and Contact Blocks |