800F 3 Position Key Selector Switch - Metal, Maintained, Right Key Removal, Key Code 4001, 2 N.O., 1 N.C. Contact Block(s) Standard Pack (Qty. 1)
KEY SELECTOR DATA | |
---|---|
Operator Construction | Round Metal (Type 4/13, IP66) |
Operator Type | Key Selector |
Operator Function | Maintained, 3 Position |
Key Removal | Right |
Key Lock | 4001 |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Mounting Style | Metal Latch Mount |
Part Numbers | Composite |
Target Table Selections | Cam and Contact Blocks |