800F Mushroom - Metal, 60mm, Momentary, Red Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Metal (Type 4/13, IP65) |
| Operator Type | Momentary Mushroom, 60mm |
| Color Cap | Red |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Contact Block Selection |