800F Non-Illuminated Mushroom Operators, Twist to Release, 40mm, Round Metal (Type 4/13, IP66), Red, , Plastic Latch Mount, 0 N.O. Contact(s), 2 N.C. Contact(s), N.C. Late Break, Standard Pack (Qty. 1)
PUSH BUTTON DATA | |
---|---|
Operator Construction | Round Metal (Type 4/13, IP66) |
Operator Type | Twist to Release, 40mm |
Color Cap | Red |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Part Numbers | Composite |
Back of Panel Components | Select Contact Blocks |