800F Selector-Jog Push Button - Metal, 3 Positions, Green Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Metal (Type 4/13, IP66) |
| Operator Function | 3 Positions |
| Color Cap | Green |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Contact Block Selection |