OPERATOR DATA | |
---|---|
Operator Construction | Round Metal (Type 4, IP66) |
Operator Type | Multi-Function, 2 Position |
POSITION A & C | |
Button A & C Combinations | More Combinations |
BUTTON A | |
Button Type | Flush |
Color | White |
BUTTON C | |
Button Type | Flush |
Color | Green |
PACKAGING OPTIONS | |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Part Numbers | No Back of Panel Part Numbers |
Back of Panel Components | No Contact Block Selection |