800F Push Button - Plastic, Extended, White, double arrow - 45 degrees, Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Type | Extended |
| Color Cap | White |
| Legend Text | Double arrow 45ยบ (symbol) |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Contact Block Selection |