800F Selector Switch, Non-Illuminated

800FP-HM22PX10

800F 2 Position Selector Switch - Plastic, Maintained, Black, Knob Lever, Standard Orientation, 1 N.O. Contact Block(s) Standard Pack (Qty. 1)

Product Details

SELECTOR SWITCH DATA
Operator ConstructionRound Plastic (Type 4/4X/13, IP66)
Operator TypeSelector Switch - Knob Lever
Operator FunctionMaintained, 2 Position
Knob ColorBlack
OrientationStandard
PackagingStandard Pack, Quantity:1
BACK OF PANEL DATA
Mounting StylePlastic Latch Mount
Part NumbersComposite
Target Table SelectionsCam and Contact Blocks

Supporting Documentation and Downloads