800F 3 Position Key Selector Switch - Plastic, Maintained, Right/ center Key Removal, Key Code 3825 (Standard) Standard Pack (Qty. 1)
| KEY SELECTOR DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/13, IP66) |
| Operator Type | Key Selector |
| Operator Function | Maintained, 3 Position |
| Key Removal | Right/ center |
| Key Lock | 3825 (Standard) |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Mounting Style | No Contact Blocks |
| Part Numbers | No Back of Panel Part Numbers |
| Target Table Selections | Cam and Contact Blocks |