800H Assembled, Type 7&9 Hazardous Location Push Button Station. with One Push Button, Red Extended STOP Push Button, Components Type Buttons
| STATION DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Enclosure Type | Type 7&9 Hazardous Location Push Button Station. |
| Operator Type | Components Type Buttons |
| Operator Selection | One Push Button |
| Contact Action | Momentary Contacts |
| Operator | Red Extended STOP Push Button |