800H Type 7&9 Complete Assembled Stations

800H-2HA7

800H Assembled, Type 7&9 Hazardous Location Push Button Station. with Two Push Buttons, Green Flush START and Red Extended STOP, Lever Type Actuator

Product Details

STATION DATA
Hazardous Location Product Required?Yes
Enclosure TypeType 7&9 Hazardous Location Push Button Station.
Operator TypeLever Type Actuator
Operator SelectionTwo Push Buttons
Contact ActionMomentary Contacts
OperatorGreen Flush START and Red Extended STOP

Supporting Documentation and Downloads