800H Assembled, Type 7&9 Hazardous Location Push Button Station. with Two Position Selector Switch For Lever Type Actuator, START-STOP Maintained Selector Switch, Lever Type Actuator
| STATION DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Enclosure Type | Type 7&9 Hazardous Location Push Button Station. |
| Operator Type | Lever Type Actuator |
| Operator Selection | Two Position Selector Switch For Lever Type Actuator |
| Contact Action | Maintained Contacts |
| Operator | START-STOP Maintained Selector Switch |