800H Type 4X Assembled Station, Stainless Steel, Booted Oper.
| STATION DATA | |
|---|---|
| Enclosure Type | Stainless Steel Type 4/4X/13 |
| Booted Operator Option | Booted Push Buttons |
| Number Of Push Buttons | Two Push Buttons |
| Operator Function | Momentary |
| Legend | START - STOP |
| Pilot Light Options | 480V Xfmr Type, Red Pilot Light |
| Locking Attachment Option | None |
| Assembled Option | |
| Assembly Options | Factory Assembled |