800H Type 4X Assembled Station, Stainless Steel, Flip Lever Op
| STATION DATA | |
|---|---|
| Enclosure Type | Stainless Steel, Flip Lever Op |
| Booted Operator Option | No Boots on Push Buttons |
| Number Of Push Buttons | Three Push Buttons |
| Legend | FAST - SLOW - STOP |
| Pilot Light Options | 240V FV, Red & Green Pilot Lights |
| Assembled Option | |
| Assembly Options | Factory Assembled |