800H Type 4X Assembled Station, Rosite, Bootless Operators
| STATION DATA | |
|---|---|
| Enclosure Type | Glass Polyester Type 4/4X/13 |
| Booted Operator Option | No Boots on Push Buttons |
| Number Of Push Buttons | Five Push Buttons |
| Legend | FULL - 3RD - 2ND - LOW - STOP |
| Locking Attachment Option | None |
| Mushroom Head Option | None |
| Bottom Button Modification | None |
| Assembled Option | |
| Assembly Options | Factory Assembled |