30.5mm Type 4/4X/13 Mech. Interlocked Maint. PB, Bootless, Mom./Maint., Flush/Flush, Green/Red, 1 N.O. - 1 N.C. Stackable Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Button Function (Upper or Left/Lower or Right) | Momentary/Maintained |
| Operator Type (Upper or Left/Lower or Right) | Flush/Flush |
| Upper or Left Button Color | Green |
| Lower or Right Button Color | Red |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Stackable Sealed Switch |