Hazardous Location Type 7&9 Momentary Contact PB, Non-Illuminated., Standard Barrel Length, Mushroom Head, Green, Mushroom Head, 1 N.C. Sealed Switch
| PUSH BUTTON DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Standard Barrel Length |
| Operator Type | Mushroom Head |
| Cap/Button Color | Green |
| Special Mushroom Head | No Special Head |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.C. Sealed Switch |