Hazardous Location Type 7&9 Momentary Contact PB, Non-Illuminated., Standard Barrel Length, Mushroom Head, Green, Jumbo Mushroom Hd.-Plastic, 1 N.O. Sealed Switch
| PUSH BUTTON DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Standard Barrel Length |
| Operator Type | Mushroom Head |
| Cap/Button Color | Green |
| Special Mushroom Head | Jumbo Mushroom Head - Plastic |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. Sealed Switch |