30.5mm Type 4/4X/13 Mom. Contact PB, Non-Illum., Green, Mushroom Head, 2 N.O. - 2 N.C. Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Operator Type | Mushroom Head |
| Cap/Button Color | Green |
| Special Mushroom Head | Standard (40mm) Mushroom Head |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 2 N.O. - 2 N.C. Sealed Switch |