Hazardous Location Type 7&9 3 Position PB-Illuminated, OUT/CNTR/IN-Mom/Maint/Maint, Incand., 24V AC/DC, No Color, No Contacts
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Standard Barrel Length |
| Operator Function | Oper: OUT/CENTER/IN Function: Momen/Maint/Maint |
| Illumination Options | Full Voltage - Incandescent |
| Voltage | 24V AC/DC |
| Lens Color | None (No Contacts) |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |