Hazardous Location Type 7&9 3 Position PB-Illuminated, OUT/CNTR/IN-Mom/Maint/Mom, LED, 12-130V AC/DC, Multi-Color Pack, 1 NCLB-1 NC
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| PUSH BUTTON DATA | |
| Barrel Type | Standard Barrel Length |
| Operator Function | Oper: OUT/CENTER/IN Function: Momen/Maint/Momen |
| Illumination Options | Full Voltage - LED |
| Voltage | 12-130V AC/DC |
| Lens Color | Multi-Color Insert Packet |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.C.L.B. - 1 N.C. |
| NOTES | |
| Note | Not a standard contact block configuration. Please Contact RA sales office. |