30.5mm Type 4/4X/13 3 Pos. PB-Non-Illum., Jumbo Mushrm Hd (Push-Pull), Red, OUT/CNTR/IN-Mom/Maint/Maint, 1 N.O. - 1 N.C. Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Jumbo Size Head (60mm) |
| Operator Function | OUT - Momentary / CENTER - Maintained / IN - Maintained |
| Cap/Button Color | Red |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Sealed Switch |