30.5mm Type 4/4X/13 2 Pos. PB-Non-Illum., Jumbo Hd Push-Pull w/ Twist to Rel., Green, 1 N.O. - 1 N.C. Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Jumbo Size Head (60mm) |
| Cap/Button Color | Green |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Sealed Switch |