30.5mm Type 4/4X/13 3 Pos Push-Pull PB-Illum., OUT/CNTR/IN-Mom/Maint/Maint, Red, Mushrm Hd, LED, 12-130V AC/DC, 1 N.O. - 1 N.C. Stackable Sealed Switch
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Standard Size Mushroon Head (40mm) |
| Operator Function | OUT - Momentary / CENTER - Maintained / IN - Maintained |
| Illumination Options | Full Voltage - LED |
| Voltage | 12-130V AC/DC |
| Lens Color | Red |
| Block Type | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Blocks | 1 N.O. - 1 N.C. Stackable Sealed Switch |