Hazardous Location Type 7&9 2 Pos. Sel. Switch-Non-Illum., Standard Barrel Length, White (Knob) / Gray (Metal Wing), Std. Knob Maint., 1 N.O. - 1 N.C. Stackable Sealed Switch
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Standard Barrel Length |
| OperatorType | Standard Knob |
| Knob Insert or Metal Wing Lever Color | White (Knob) / Gray (Metal Wing) |
| Operator Function | Maintained |
| Cam Option | Cam for maintained operators |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Block- Position 1- First Level | 1 N.O. - 1 N.C. Stackable Sealed Switch |
| Contact Block- Position 2- First Level | No Contacts in this Position |
| Contact Block - Position 3 - Second Level | No Contacts in this Position |
| Contact Block- Position 4- Second Level | No Contacts in this Position |