Hazardous Location Type 7&9 2 Pos. Cyl. Lock Sel. Switch, Standard Barrel Length, Maint., Key Removal - Right, D018 (Std. Key), 1 N.O. - 1 N.C. Sealed Switch
| SELECTOR SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Barrel Type | Standard Barrel Length |
| Locking Position | Maintained, Key Removal - Right |
| Key Options | D018 (Std. Key) |
| Cam Option | Cam for maintained operators |
| Block Type, First Level | Sealed Switch (Hermetically sealed) |
| Contact Block- Position 1- First Level | 1 N.O. - 1 N.C. Sealed Switch |
| Contact Block- Position 2- First Level | No Contacts in this Position |
| Contact Block - Position 3 - Second Level | No Contacts in this Position |
| Contact Block- Position 4- Second Level | No Contacts in this Position |